loading...

The Leviton Captain Code Portal provides NEC® content beyond a basic listing of Code changes. First, it allows you to search by Code Article, Product Solution or by Application. You can also view the NEMA Code Adoption Map to see which Code cycle is in effect in your area. It even provides links to applicable Code solution videos and more.
Access is always FREE, you simply need to register for access.
Material taken from the National Electrical Code® is reprinted with permission from NFPA 70®-2017, National Electrical Code®, Copyright © 2013, National Fire Protection Association, Quincy, MA. This material is not the official position of the NFPA on the referenced subject, which is represented only by the standard in its entirety. That standard can be accessed at www.nfpa.org/70.
National Electrical Code® and NEC® are registered trademarks of the National Fire Protection Association, Quincy, MA. The National Fire Protection Association did not produce, review or approve this book and assumes no responsibility for the application or use of any NEC related material set out herein.
| Code Wide Revision | Code Articles |
|---|---|
| 100 | Accessible, Readily (Readily Accessible) |
| 110.14(D) | Electrical Connections |
| 210.11(C)(4) | Garage Branch Circuits |
| 210.12(C) and 210.12(D) | Arc-Fault Circuit-Interrupter Protection |
| 210.52(A)(2)(1) | Dwelling Unit Receptacle Outlets |
| 210.52(G) and 210.52(G)(1) | Dwelling Unit Receptacle Outlets |
| 210.64 | Electrical Service Areas |
| 210.70(A)(2)(4) and 210.70(C) | Lighting Outlets Required |
| 210.71 | Meeting Rooms |
| 210.8(A)(7) | Ground-Fault Circuit- Interrupter Protection for Personnel |