f

210.12(C) and 210.12(D) Arc-Fault Circuit-Interrupter Protection

New

Change Summary

  • New provisions added requiring AFCI protection for guest rooms/guest suites of hotels/motels
  • Branch circuit extensions or modifications in dormitories must have AFCI Protection
NEC® Text

210.12 Arc-Fault Circuit-Interrupter Protection.

Arc-fault circuit-interrupter protection shall be provided as required in 210.12(A) (B), and (C), and (D). The arc-fault circuit interrupter shall be installed in a readily accessible location.
(C) Guest Rooms and Guest Suites. All 120-volt, single-phase, 15- and 20-ampere branch circuits supplying outlets and devices installed in guest rooms and guest 
suites of hotels and motels shall be protected by any of the means described in 210.12(A)(1) through (6).

(D) Branch Circuit Extensions or Modifications – Dwelling Units and Dormitory Units. In any of the areas specified in 210.12(A) or (B) where branch circuit wiring is modified, replaced or extended, the branch circuit shall be protected by one of the following:
(1) A listed combination-type AFCI located at the origin of the branch circuit
(2) A listed outlet branch-circuit type AFCI located at the first receptacle outlet of the existing branch circuit

Copyright© 2016 National Fire Protection Association
(See NEC for complete text)

Expert Analysis

hotel_room_177513283

AFCI technology that can help save lives and avoid property damage from fire-related events has been expanded to include guest rooms and guest suites of hotels and motels. Previous editions of the Code would extend AFCI protection to these guest quarters with a qualifying condition that “permanent provisions for cooking” must be a part of these accommodations (see 210.17, was 210.18). This new AFCI requirement does not depend on cooking provisions in order to be enforceable. The same or similar threats imposed by arcing events exist in hotel or motel guest occupancies as exist in dwelling units. In numerous cases, guest rooms and guest suites are used in the same basic fashion as school dormitories, and dormitories are already afforded the safety measures of AFCI protection.

The 2014 NEC detailed AFCI requirements for branch circuit extensions, modifications and replacements in dwelling units. These same requirements are now passed along to dormitories. The previous requirements of 210.12 were rearranged to accomodate this  new requirement for guest rooms and guest suites. Requirements at 210.12(C) for AFCI protection for dormitory units were moved to 210.12(B), and the requirements at 210.12(B) for branch circuit extensions and modifications were moved to new 210.12(D).

Leviton Comment

Dormitories, Guest Rooms and Guest Suites can present unique challenges for AFCI protection. Quite often people staying in these rooms don’t have access to breaker panels to reset the circuit should the AFCI breaker trip. Since receptacles can be reset at point of use, they are a convenient and preferred method of AFCI protection among students, guests and facility personnel.

The NEC specifically calls out AFCI Receptacles as an allowable solution for 210.12(D) above. The NEC allows AFCI Receptacles for 210.12(C) as long as RMC, IMC, EMT, Type MC or steel-armored type AC cables are used on the installation. This is often the case for commercial installations like dormitories and guest rooms and suites. Please reference 210.12 for complete details.

An Industry First!
New! Dual Function SmartlockPro® AFCI/GFCI Receptacles help protect against BOTH electrical fires and shocks:

Leviton offers AFCI receptacles and dual function AFCI/ GFCI receptacles. The SmartlockPro® Dual Function AFCI/GFCI Receptacle offers protection both from electrical fires that could result from arc-faults and from electrical shock due to ground faults in one smart device.

Through advanced technology, the SmartlockPro® Dual Function AFCI/GFCI Receptacle helps protect home and family by working to detect arc-fault and ground fault hazards and, if detected, quickly cuts off power to help avoid a potential fire or shock occurrence. The SmartlockPro® Dual Function AFCI/GFCI Receptacle offers a National Electrical Code® (NEC®) compliant option for AFCI/GFCI protection in residential kitchens and laundry areas for new construction, modifications/extensions and replacement receptacles. It is also ideal as a replacement for ungrounded receptacles, satisfying NEC® requirements for both AFCI and GFCI protection. Leviton’s AGTR1 is rated at 15-Amp, 125-Volt, 20-Amp Feed-Through. It is Tamper-Resistant, back and side wired and a self-grounding clip is included.