f

210.11(C)(4) Garage Branch Circuits

New

Change Summary

  • New requirement added for minimum rated 120-volt, 20-ampere branch circuit for dwelling unit garage receptacles.
NEC® Text

210.11 Branch Circuits Required.

Branch circuits for lighting and for appliances, including motor-operated appliances, shall be provided to supply the loads calculated in accordance with 220.10. In addition, branch circuits shall be provided for specific loads not covered by 220.10 where required elsewhere in this Code and for dwelling unit loads as specified in 210.11(C).
(C) Dwelling Units.
(4) Garage Branch Circuits.
In addition to the number of branch circuits required by other parts of this section, at least one 120-volt, 20-ampere branch circuit shall be installed to supply receptacle outlets in attached garages and in detached garages with electric power. This circuit shall have  no other outlets.

Exception: This circuit shall be permitted to supply readily accessible outdoor receptacle outlets.

Copyright© 2016 National Fire Protection Association
(See NEC for complete text)

Expert Analysis

A new requirement, which was added to the required branch circuits for dwelling units, calls for at least one dedicated branch circuit for garage receptacle outlets only. This 120-volt branch circuit must have a minimum rating of 20-amperes. An exception was also added to allow readily accessible outdoor receptacle outlets to be supplied from the branch circuit as well. Many of the appliances and tools used in today’s dwelling unit garages are rated at 12- to 16-amperes or higher and demand, at least, a 20-ampere rated branch circuit. A 15-ampere rated branch circuit in the modern dwelling unit garage is typically not sufficient for these loads. This requirement was originally proposed at 210.52(G)(1) for dwelling unit garage receptacle outlets, not the branch circuit supplying these receptacle outlets. 210.11(C)(4) is a more appropriate location for this requirement as 210.11(C) deals with required branch circuits for dwelling units. Lighting outlets in the dwelling unit garage are still required to be supplied by general lighting circuits and are not allowed to be supplied from this newly required 20-ampere rated receptacle outlet branch circuit. The thought process here is to protect the illumination of the garage area in the event of an outage on the 20-ampere rated receptacle outlet branch circuit. The added exception will allow readily accessible receptacles located outdoors to be supplied from this garage branch circuit.

Cat. No. GFTR2-W

For areas where more power is required for appliances and tools, Leviton’s 20-Amp GFCI is a great solution. The device is rated at 20-Amp, 125-Volt with 20-Amp Feed-Through. It is Tamper-Resistant and offers back and side wiring with self-grounding clip included. Available in non-TR versions and available in several popular colors.