f

210.8(A)(7) Ground-Fault Circuit- Interrupter Protection for Personnel

Revision

Change Summary

  • Measurement criteria at dwelling unit sinks were revised for clarity in determination of which receptacles around these sinks would and would not require GFCI protection.
NEC® Text
210.8 Ground-Fault Circuit-Interrupter Protection for Personnel. Ground-fault circuit-interrupter protection for personnel shall be provided as required in 210.8(A) through (D) (E). The ground-fault circuit-interrupter shall be installed in a readily accessible location.

Informational Note: See 422.5(A) for GFCI requirements for appliances.

For the purposes of this section, when determining distance from receptacles, the distance shall be measured as the shortest path the cord of an appliance connected to the receptacle would follow without piercing a floor, wall, ceiling, or fixed barrier, or passing through a door, doorway, or window.

(A) Dwelling Units. All 125-volt, single-phase, 15- and 20-ampere receptacles installed in the locations specified in 210.8(A)(1) through (10) shall have ground-fault circuitinterrupter protection for personnel.
(7) Sinks — where receptacles are installed within 1.8 m (6 ft) of from the outside top inside edge of the sink bowl of the sink.

Copyright© 2016 National Fire Protection Association
(See NEC for complete text) 

Expert Analysis


Note: Same requirement at 210.8(B)(5) for non-dwelling unit sinks

The 2014 NEC dictated that all 125-volt, single-phase, 15- and 20-ampere receptacles installed within 1.8 m(6 ft) of any dwelling unit sink required GFCI protection. With literal interpretation, this 2014 NEC modification brought about some unintended circumstances such as mandated GFCI protection for a receptacle under the kitchen sink for a garbage/waste disposer.

For the 2017 NEC, revisions to this list item (7), along with an addition to the parent text of 210.8 will eliminate the necessity for GFCI protection for receptacles installed inside a cabinet (such as a receptacle for the garbage disposer) as the measurement to the sink would constitute “penetrating a cabinet door” in order to achieve this required 1.8 m (6 ft) measurement. This revision makes it clear that the measurement from the receptacle to the sink ends or begins at the “top inside edge of the bowl” of the sink rather than the “outside edge” of the sink. The outside edge of a sink is three dimensional and could include the bottom of the bowl, which apparently was an unintended interpretation. In today’s modern dwelling units, it is not difficult to find some unconventional sinks. This would include such things as a free-standing bowl that sits atop a countertop with no recess into the countertop at all. This revised text will help with consistent interpretation as to the method of measurement for these types of sinks.

This same revision occurred at 210.8(B)(5) for GFCI protection and measurements at a non-dwelling unit sink. Nothing previously stated concerning the measurement methodology at a dwelling unit sink would change for a sink at a commercial office break room or any other non-dwelling unit sink location.

Cat. No. GFTR1-W

The Leviton SmartlockPro® Self-Test GFCI tests itself even if you forget. Designed to meet the latest UL standard for auto-monitoring (self-test) our complete line of self-test GFCIs periodically conduct an automatic internal test to confirm that it can respond to a ground fault. With the slimmest profile on the market, the device allows for fast and easy installation, while Leviton’s patented reset lockout mechanism prevents reset of the GFCI if it is not wired or operating correctly. The SmartlockPro® Self-Test GFCI is the smart choice in ground fault circuit interrupter protection.