f

551.71 Type Receptacles Provided. (Recreational Vehicle Parks)

Revision

Change Summary

  • The number of RV sites required to be equipped with 50-ampere, 125/250-volt receptacles has increased from 20 percent to 40 percent for all new recreational vehicle sites
  • GFCI devices used in RV site electrical equipment are not required to be weather- or tamper-resistant in accordance with 406.9 and 406.12
NEC® Text

551.71 Type Receptacles Provided.
(A) 20-Ampere.
Every recreational vehicle site with electrical supply shall be equipped with recreational vehicle site supply equipment with at least one 20-ampere, 125-volt receptacle.
(B) 30-Ampere. A minimum of 70 percent of all recreational vehicle sites with electrical supply shall each be equipped 
with a 30-ampere, 125-volt receptacle conforming to Figure 551.46(C)(1). This supply shall be permitted to include additional receptacle configurations conforming to 551.81.

(C) 50-Ampere. A minimum of 20 percent of existing and 40 percent of all new recreational vehicle sites, with electrical supply, shall each be equipped with a 50-ampere, 125/250-volt receptacle conforming to the configuration as identified in Figure 551.46(C)(1). Every recreational vehicle site equipped with a 50-ampere receptacle shall also be equipped with a 30-ampere, 125-volt receptacle conforming to Figure 551.46(C)(1). These electrical supplies shall be permitted to include additional receptacles that have configurations in accordance with 551.81.
(D) Tent Sites. Dedicated tent sites with a 15- or 20-ampere electrical supply shall be permitted to be excluded when determining the percentage of recreational vehicle sites with 30- or 50-ampere receptacles.
(E) Additional Receptacles. Additional receptacles shall be permitted for the connection of electrical equipment outside the recreational vehicle within the recreational vehicle park.
(F) GFCI Protection. All 125-volt, single-phase, 15- and 20-ampere receptacles shall have listed ground-fault circuitinterrupter protection for personnel. The GFCI devices used in RV site electrical equipment shall not be required to be weather or tamper resistant in accordance with 406.9 and 406.12.

Informational Note: The percentage of 50 ampere sites required by 551.71 may could be inadequate for seasonal recreational vehicle sites serving a higher percentage of recreational vehicles with 50 ampere electrical systems. In that type of recreational vehicle park, the percentage of 50 ampere sites could approach 100 percent. 

Copyright© 2016 National Fire Protection Association
(See NEC for complete text)

Expert Analysis

The demands for the type and rating of receptacles provided at recreational vehicle (RV) parks continue to grow and expand. A 30-ampere rated system is the most common type of electrical system provided on RVs. In the last Code cycle, a new requirement was added at 551.71 requiring every RV site equipped with a 50-ampere receptacle to also be equipped with a 30-ampere, 125-volt receptacle. This requirement was an attempt to stop or slow down the increasing use of a “cheater cord” at RV sites supplied with only a 50-ampere receptacle. These “cheater cords” are a 50 ampere to 30-ampere short cord being sold to connect a 30-ampere RV supply cord to a 50-ampere receptacle. Proper connection of the grounding and bonding connections is only one concern with these “cheater cords” being employed along with improper overcurrent protection for the RV itself.

For the 2017 NEC, the number of RV sites required to be equipped with 50-ampere, 125/250-volt receptacles at RV parks has increased from 20 percent to 40 percent of all new recreational vehicle sites. A minimum of 20 percent of existing RV sites equipped with a 50-ampere, 125/250-volt receptacle remains sufficient. As the industry increases the number of RVs equipped with 50-ampere supply cords, it is important to ensure that RV parks and campgrounds can safely accommodate these power supplies so that “cheater cord” adapters are not a viable option.

Another change initiated at 551.71 was the use of the term recreational vehicle site supply equipment. This term is defined at 551.2 (necessary equipment intended to constitute the disconnecting means for the supply to that site) but is not mentioned in previous editions of the Code at 551.71.

Lastly, a new sentence was added at 551.71(F) specifying that “GFCI devices used in RV site electrical equipment shall not be required to be weather- or tamper-resistant in accordance with 406.9 and 406.12.” In their Committee Statement, CMP-19 indicated that RV site electrical equipment listed for use in RV parks is NEMA 3R rated, weather-resistant rated equipment and the weather-resistant receptacle requirements of 406.9 are not needed. This statement went on to say that RV site electric equipment is not for use in a dwelling, so the tamper-resistant receptacle requirements of 406.12 is not necessary.

For RV connection, Leviton offers receptacles to comply with requirements of Article 551.71

RV Receptacles