f

406.12 Tamper-Resistant Receptacles

Revision and New

Change Summary

  • Requirements for tamper-resistant receptacles were expanded to mobile homes, preschools and elementary education facilities, as well as other locations where small children are likely to congregate.
  • TR requirements were expanded to 250-volt receptacles as well as 125-volt receptacles.
NEC® Text

406.12 Tamper-Resistant Receptacles. Tamper-resistant receptacles shall be installed as All 15- and 20-ampere, 125- and 250-volt nonlocking-type receptacles in the areas specified in 406.12(A) through (C) 406.12(1) through (7) shall be listed tamper-resistant receptacles.

(1) Dwelling units in all areas specified in 210.52 and 550.13

(2) Guest rooms and guest suites of hotels and motels

(3) Child care facilities

(4) Preschools and elementary education facilities

(5) Business offices, corridors, waiting rooms and the like in clinics, medical and dental offices and outpatient facilities

(6) Subset of assembly occupancies described in Article 518.2 to include places of waiting transportation, gymnasiums, skating rinks, and auditoriums

(7) Dormitories

Informational Note: This requirement would include receptacles identified as 5-15, 5-20, 6-15, and 6-20 in ANSI/NEMA WD 6-2016, Wiring Devices — Dimensional Specifications.

Exception to (A), (B), and (C) (1), (2), (3), (4), (5), (6), and (7): Receptacles in the following locations shall not be required to be tamper-resistant:

(1) Receptacles located more than 1.7 m (5½ ft) above the floor

(2) Receptacles that are part of a luminaire or appliance

(3) A single receptacle or a duplex receptacle for two appliances located within the dedicated space for each appliance that, in normal use, is not easily moved from one place to another and that is cord-and-plug-connected in accordance with 400.10(A)(6), (A)(7), or (A)(8)

(4) Nongrounding receptacles used for replacements as permitted in 406.4(D)(2)(a)

Copyright© 2016 National Fire Protection Association
(See NEC for complete text)

Expert Analysis 

One of the first changes involved an expansion of the voltage rating to 250-volts for nonlocking-type receptacles in certain locations that will be required to be of the tamper-resistant type. Receptacles rated at 250-volts are commonly used for air-conditioning and heating units in dwelling units, guest rooms and guest suites of hotels and motels as well as other locations. Expanding the TR receptacle requirements to 250-volts for the same locations as required by 125-volt rated receptacles will enhance and further reduce the number of shock and burn injuries to small children.

For dwelling units, all 15- and 20-ampere, 125- and 250- volt nonlocking-type receptacles in the areas specified at 550.13 were added to receptacles requiring tamperresistant protection. This requirement was expanded to include areas specified at 550.13, along with areas specified at 210.52, to bring TR receptacle requirements to mobile and manufactured homes.

Finally, the areas and locations where TR receptacles are now required was expanded to include areas such as preschools and elementary education facilities, dormitories, business offices, corridors, waiting rooms, and the like, in clinics, medical and dental offices and outpatient facilities. The areas now requiring TR receptacles would also include assembly occupancies including places of awaiting transportation, gymnasiums, skating rinks, and auditoriums.

A new informational note was also added providing information from the National Electrical Manufacturers Association (NEMA) concerning dimensional requirements for receptacles rated up to 60 amperes and 600 volts as well as dimensions for wall plates. The informational note identifies certain receptacles that would be included in this expanded TR receptacle requirements (see NEMA Standards Publication ANSI/ NEMA WD 6-2016). The TR receptacle requirements are aimed at common receptacles found in the locations specified in 406.12 and are not intended to apply to special configurations of receptacles that may be required for specific dedicated equipment where tamper-resistant receptacles are not produced or available.

Leviton tamper-resistant receptacles, have proven effective in preventing electrical injuries resulting from foreign objects being inserted into receptacles. Available residential and commercial grade in 15- and 20-Amp, 125-Volt, Duplex and Decora® in several colors.