Change Summary
NEC® Text |
---|
406.3 Receptacle Rating and Type. Copyright© 2016 National Fire Protection Association |
Expert Analysis
A new requirement has been added to Article 406 at 406.3(F) pertaining to 125-volt 15- or 20-ampere receptacle that additionally provides Class 2 power in the form of an USB charger. These new provisions require these devices to be listed and constructed such that the Class 2 circuitry is integral with the receptacle. Outlet devices consisting of a Class 2 power supply and Class 2 output connector(s) are presently readily available to the public. Some of these assemblies are intended to be secured and directly connected to a duplex receptacle. The combination of the Class 2 assembly and duplex receptacle has not been investigated to national standards. The product standard for receptacles, ANSI/UL 498 (Attachment Plugs and Receptacles), contains requirements that correspond to the required construction as well as the performance requirements to evaluate the suitability of a receptacle with integral power supply with Class 2 output connectors. Requiring the use of a listed receptacle with integral power supply with Class 2 output connectors will confirm that the installed device complies with the appropriate product standard.
Leviton Comment
Leviton’s USB devices comply with 406.3 and incorporate “Smart Chip technology” which detects what type of device is connected (phone, tablet, Apple, Android) and provides the exact amount of power that the device requires.
Leviton’s USB Charger Devices feature a smart chip that recognizes and optimizes the charging power of your electronic devices for fast and efficient charging. Strategically placed vertical USB Ports in all models provide generous room to insert and maneuver charging cords and add to the contemporary and aesthetically appealing design. Plus, adapter-free charging eliminates unsightly clutter contributing to a neat appearance on countertops, desktops or wherever you choose to charge. Engineered for compatibility with the latest technology, Leviton USB Charger Devices are designed to charge tablets, smart and mobile phones, gaming devices, e-readers, digital cameras and a host of other electronic devices. Available in many colors, 15- and 20-Amp, 125-Volt. Hospital Grade version is available.