Change Summary
| NEC® Text | 
|---|
| 725.144 Transmission of Power and Data. (Class 1, Class 2, and Class 3 Remote-Control, Signaling, and Power-Limited Circuits) Informational No. 1: One example of the use of cables that transmit power and data is the connection of closed-circuit TV cameras (CCTV). Table 725.144 Ampacities of Each Conductor in Amperes in 4-Pair Class 2 or Class 3 Data Cables Based on ® Copper Conductors at an Ambient Temperature of 30°C (86° F) with All Conductors in All Cables Carrying Current, 60°C (140°F), 75°C (167°F), and 90°C (194°F) Rated Cables. (See Table 725.144 below) 
 (A) Use of Class 2 or Class 3 Cables to Transmit Power and Data. Where Types CL3P, CL2P, CL3R, CL2R, CL3, or CL2 transmit power and data, the following shall apply, as applicable: (2) For ambient temperatures above 30°C (86°F), the correction factors of 310.15(B)(2) shall apply. Informational Note: One example of the use of Class 2 cables is a network of closed- circuit TV cameras using 24 AWG, 60°C rated, Type CL2R, Category 5e local area network (LAN) cables. (B) Use of Class 2-LP or Class 3-LP Cables to Transmit Power and Data. Types CL3P-LP, CL2P-LP, CL3R-LP, CL2R-LP, CL3-LP, or CL2-LP shall be permitted to supply power to equipment at a current level up to the marked ampere limit located immediately following the suffix LP and shall be permitted to transmit data to the equipment. The Class 2-LP and Class 3-LP cables shall comply with the following, as applicable: Informational Note 1: The “(xxA)” following the suffix -LP indicates the ampacity of each conductor in a cable. (1) Cables with the suffix “-LP” shall be permitted to be installed in bundles, raceways, cable trays, communications raceways, and cable routing assemblies. Copyright© 2016 National Fire Protection Association | 
Expert Analysis
This Article 725.144 and the next article in this book 840.160 both cover to power-over-local area networking (LAN) cable and they are related. As a result we cover analysis for both articles together after article 840.160 on the next few pages.
Leviton Cable Solutions

Leviton offers best-in-class copper and fiber cables that are tested to perform beyond industry standards. From CAT 6A cable for high-speed 10GbE networks to laser optimized multimode and OS2 single-mode, Leviton has the ideal cabling solution for the most demanding networks around the globe.